IESNA:LM-63-2002
[TEST]P1389169
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5C-730-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 5xLight Square PACKAGE 70CRI 3000K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (70) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.97A 236.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25035.1
TILT=NONE
70 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 236.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
178.5 247.2 384.5 734.7 1606.8 2314.0 2863.3 3323.4 3804.0 4360.2 5067.4 5966.9 7196.0 9290.3 12002.6 14941.4 18319.7 20654.3 
21354.7 20551.3 18718.0 17001.3 15353.4 13320.9 8692.9 4435.7 2355.2 1792.1 1634.2 1606.8 1572.4 1181.0 583.6 439.5 144.2 54.9 0.0 
178.5 240.3 370.8 755.3 1579.3 2348.3 2856.4 3309.6 3797.1 4401.4 5074.3 5960.1 7209.8 9166.7 12064.4 15044.4 18223.6 20571.9 
21437.1 20688.6 18875.9 17186.7 15380.9 13320.9 8898.9 4353.3 2410.1 1812.7 1641.1 1599.9 1572.4 1187.9 576.8 432.6 144.2 54.9 0.0 
178.5 240.3 357.1 693.5 1455.7 2217.9 2849.6 3289.0 3804.0 4394.5 5074.3 5973.8 7093.0 8672.3 11357.1 14666.7 18203.0 20716.1 
21801.0 21450.8 19912.7 18409.0 16307.8 14000.7 10272.2 5369.6 2897.6 1998.1 1689.1 1599.9 1558.7 1414.5 590.5 418.9 171.7 68.7 0.0 
178.5 233.5 343.3 604.2 1277.2 2011.9 2746.6 3261.6 3756.0 4325.9 5040.0 5774.7 6701.7 7882.7 9922.0 13142.4 17200.5 20757.3 22288.5 
22446.4 21649.9 20702.4 19047.5 15916.4 12160.5 7182.3 3955.1 2451.3 1826.5 1613.6 1517.5 1400.8 590.5 377.7 192.3 89.3 0.0 
178.5 233.5 315.9 501.3 1016.2 1716.6 2471.9 3103.6 3584.3 4167.9 4765.3 5410.8 6227.9 7065.6 8177.9 10176.1 13671.1 18553.2 22192.4 
23462.7 23160.5 22487.6 22357.2 21292.9 17454.5 11322.8 5891.4 3467.6 2162.9 1545.0 1236.0 1105.5 679.8 343.3 240.3 130.5 0.0 
178.5 226.6 288.4 418.9 714.1 1325.2 2018.7 2705.4 3323.4 3817.7 4401.4 5026.2 5644.2 6406.4 7251.0 8383.9 10073.1 13169.9 18491.4 
22982.0 24774.2 24533.8 23709.9 24108.1 23565.7 20702.4 12737.3 5637.4 2643.6 1531.2 995.6 762.2 576.8 322.7 267.8 185.4 0.0 
178.5 219.7 260.9 329.6 473.8 769.0 1332.1 1936.3 2623.0 3275.3 3852.1 4380.8 5005.6 5664.8 6337.7 7216.6 8397.7 10045.6 12455.7 
16479.5 21698.0 25399.0 26504.5 25982.7 25701.1 25742.3 23902.1 16699.2 7333.4 2801.5 1126.1 693.5 515.0 412.0 336.5 274.7 0.0 
178.5 206.0 233.5 267.8 329.6 425.7 611.1 954.4 1476.3 2059.9 2664.2 3344.0 4003.1 4676.1 5335.2 6056.2 6962.6 8047.5 9489.4 11460.1 
14371.5 18065.6 22542.6 26641.8 27630.6 27101.9 26504.5 24465.2 19500.7 10643.0 4579.9 1517.5 721.0 549.3 446.3 384.5 0.0 
178.5 206.0 233.5 260.9 315.9 398.3 563.0 872.0 1352.7 1902.0 2506.3 3151.7 3831.5 4511.3 5184.2 5898.3 6777.2 7820.9 9235.4 11267.9 
13925.2 17447.7 21862.8 26120.0 27658.1 27156.8 26394.6 24513.2 20427.7 11844.6 5204.8 1737.2 721.0 563.0 466.9 405.1 0.0 
178.5 199.1 212.9 226.6 240.3 267.8 302.1 370.8 466.9 638.6 920.1 1290.9 1771.5 2272.8 2877.0 3522.5 4257.2 5218.5 6317.1 7717.9 9613.0 
11652.4 14412.7 17653.7 21972.7 24781.0 23572.5 20201.1 15463.3 10471.3 6935.1 4133.6 2279.7 1098.6 466.9 453.2 0.0 
178.5 185.4 192.3 192.3 192.3 192.3 192.3 192.3 192.3 206.0 219.7 247.2 281.5 336.5 398.3 501.3 645.4 878.9 1229.1 1764.7 2526.9 3364.6 4305.3 5005.6 
5603.0 6770.3 8535.0 9345.2 8411.4 6619.3 4827.1 3433.2 2149.2 810.2 123.6 41.2 0.0 
178.5 185.4 185.4 178.5 178.5 171.7 164.8 157.9 157.9 157.9 157.9 157.9 164.8 171.7 185.4 199.1 233.5 295.3 412.0 597.4 865.2 1078.0 1084.9 878.9 
748.4 968.2 1586.2 2341.5 2423.9 1812.7 988.8 473.8 192.3 75.5 34.3 20.6 0.0 
178.5 178.5 171.7 164.8 157.9 157.9 144.2 137.3 130.5 130.5 130.5 123.6 123.6 116.7 116.7 116.7 123.6 137.3 178.5 267.8 357.1 363.9 226.6 144.2 103.0 89.3 
75.5 75.5 68.7 61.8 54.9 34.3 27.5 27.5 20.6 20.6 0.0 
178.5 171.7 157.9 144.2 137.3 137.3 123.6 116.7 103.0 89.3 82.4 75.5 68.7 61.8 48.1 41.2 34.3 27.5 27.5 27.5 20.6 13.7 13.7 6.9 6.9 6.9 13.7 13.7 6.9 13.7 13.7 13.7 13.7 
13.7 20.6 20.6 0.0 
178.5 157.9 144.2 130.5 123.6 109.9 96.1 75.5 61.8 54.9 41.2 34.3 20.6 20.6 13.7 13.7 6.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.9 6.9 6.9 6.9 13.7 13.7 
13.7 0.0 
178.5 151.1 130.5 116.7 109.9 89.3 75.5 54.9 41.2 27.5 20.6 13.7 6.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.9 6.9 6.9 13.7 13.7 
0.0 
178.5 144.2 123.6 109.9 96.1 75.5 54.9 41.2 27.5 13.7 6.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.9 6.9 6.9 6.9 
0.0 
178.5 144.2 123.6 103.0 89.3 68.7 48.1 34.3 20.6 13.7 6.9 0.0 0.0 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.9 6.9 6.9 
0.0 
178.5 144.2 123.6 103.0 82.4 68.7 41.2 27.5 20.6 6.9 0.0 0.0 13.7 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.9 6.9 
0.0 
178.5 144.2 123.6 103.0 82.4 68.7 48.1 34.3 20.6 6.9 0.0 20.6 13.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
178.5 144.2 123.6 103.0 89.3 68.7 48.1 34.3 27.5 13.7 13.7 20.6 13.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.9 0.0 
0.0 
178.5 144.2 123.6 103.0 82.4 68.7 48.1 34.3 27.5 13.7 13.7 27.5 13.7 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.9 6.9 
0.0 
